STP7N52K3

Active

N-channel 525 V, 0.72 Ohm, 6 A, TO-220 SuperMESH3(TM) Power MOSFET

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • These MDmesh™ K3 Power MOSFETs are the result of improvements applied to STMicroelectronics’ MDmesh™ technology, combined with a new optimized vertical structure. These devices boast an extremely low on-resistance, superior dynamic performance and high avalanche capability, rendering them suitable for the most demanding applications.

    Key Features

    • 100% avalanche tested
    • Extremely high dv/dt capability
    • Very low intrinsic capacitance
    • Improved diode reverse recovery characteristics
    • Zener-protected

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STP7N52K3 TO-220AB Tube
Active
- EAR99 CHINA Check Availability

Distributor availability ofSTP7N52K3

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 140 1 Order Now
ARROW EUROPE 2500 0 Order Now
P&S ASIA/PACIFIC 700 1 Order Now
MOUSER WORLDWIDE 888 1 Order Now

Distributor reported inventory date: 2020-01-23

Distributor Name

RS COMPONENTS

Stock

140

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

2500

Min.Order

0

Region

EUROPE Order Now

P&S

Stock

700

Min.Order

1

Region

ASIA/PACIFIC Order Now

MOUSER

Stock

888

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-23

Buy now

STP7N52K3

Package

TO-220AB

Packing Type

Tube

Unit Price (US$)

*

Distributor availability ofSTP7N52K3

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 140 1 Order Now
ARROW EUROPE 2500 0 Order Now
P&S ASIA/PACIFIC 700 1 Order Now
MOUSER WORLDWIDE 888 1 Order Now

Distributor reported inventory date: 2020-01-23

Distributor Name

RS COMPONENTS

Stock

140

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

2500

Min.Order

0

Region

EUROPE Order Now

P&S

Stock

700

Min.Order

1

Region

ASIA/PACIFIC Order Now

MOUSER

Stock

888

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-23

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5889
      N-channel 525 V, 0.72 Ω typ., 6 A, MDmesh™ K3 Power MOSFETs in DPAK and TO-220 packages
      6.0
      583.96 KB
      PDF
      DS5889

      N-channel 525 V, 0.72 Ω typ., 6 A, MDmesh™ K3 Power MOSFETs in DPAK and TO-220 packages

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP7N52K3
Active
TO-220AB Industrial Ecopack2

STP7N52K3

Package:

TO-220AB

Material Declaration**:

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback