STP7NK40ZFP

Active

N-channel 400 V, 0.85 Ohm typ., 5.4 A SuperMESH POWER Mosfet in TO-220FP package

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • These high-voltage devices are Zener-protected N-channel Power MOSFETs developed using the SuperMESH™ technology by STMicroelectronics, an optimization of the well-established PowerMESH™. In addition to a significant reduction in on-resistance, these devices are designed to ensure a high level of dv/dt capability for the most demanding applications.

    Key Features

    • Extremely high dv/dt capability
    • 100% avalanche tested
    • Gate charge minimized
    • Very low intrinsic capacitance
    • Zener-protected

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STP7NK40ZFP TO-220FP Tube
Active
- EAR99 CHINA Check Availability

Distributor availability ofSTP7NK40ZFP

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 999 1 Order Now
RS COMPONENTS EUROPE 1100 10 Order Now
ARROW EUROPE 628 0 Order Now

Distributor reported inventory date: 2020-01-26

Distributor Name

DIGIKEY

Stock

999

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1100

Min.Order

10

Region

EUROPE Order Now

ARROW

Stock

628

Min.Order

0

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-26

Buy now

STP7NK40ZFP

Package

TO-220FP

Packing Type

Tube

Unit Price (US$)

*

Distributor availability ofSTP7NK40ZFP

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 999 1 Order Now
RS COMPONENTS EUROPE 1100 10 Order Now
ARROW EUROPE 628 0 Order Now

Distributor reported inventory date: 2020-01-26

Distributor Name

DIGIKEY

Stock

999

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1100

Min.Order

10

Region

EUROPE Order Now

ARROW

Stock

628

Min.Order

0

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-26

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS2855
      N-channel 400 V, 0.85 Ω typ., 5.4 A, SuperMESH™ Power MOSFETs in DPAK, TO-220 and TO-220FP packages
      3.0
      634.08 KB
      PDF
      DS2855

      N-channel 400 V, 0.85 Ω typ., 5.4 A, SuperMESH™ Power MOSFETs in DPAK, TO-220 and TO-220FP packages

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP7NK40ZFP
Active
TO-220FP Industrial Ecopack2

STP7NK40ZFP

Package:

TO-220FP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220FP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback