-
This Power MOSFET is the latest development of STMicroelectronis unique \"Single Feature SizeTM\" strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable manufacturing reproducibility.
Key Features
- TYPICAL RDS(on) = 0.005 Ω
- LOGIC LEVEL DEVICE
- LOW THRESHOLD DRIVE
- SURFACE-MOUNTING D2PAK (TO-263) POWER PACKAGE IN TUBE (NO SUFFIX) OR IN TAPE & REEL (SUFFIX “T4”)
Featured Videos
Learn how ST’s low-voltage power MOSFETs can help you to solve your EMI/EMC issues in motor control applications
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
|||
07 Jan 2019 |
07 Jan 2019
|
|||
08 Nov 2019 |
08 Nov 2019
|
|||
13 Sep 2018 |
13 Sep 2018
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Oct 2016 |
21 Oct 2016
|
Flyers (4)
Resource title | Latest update | |||
---|---|---|---|---|
22 Jan 2020 |
22 Jan 2020
|
|||
25 Sep 2019 |
25 Sep 2019
|
|||
08 May 2020 |
08 May 2020
|
|||
13 Jun 2019 |
13 Jun 2019
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STP80NF55L-06 |
Active
|
TO-220AB | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STP80NF55L-06 | 6 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tube | TO-220AB | -55 | 175 | CHINA | 2.245 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors