Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • Key Features

    • TYPICAL RDS(on) = 0.0075Ω
    • LOW CAPACITANCE AND GATE CHARGE
    • 100% AVALANCHE TESTED
    • 175˚C MAXIMUM JUNCTION TEMPERATURE

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STP80NS04ZB TO-220 Tube
NRND
- - EAR99 - No availability of distributors reported, please contact our sales office

STP80NS04ZB

Package

TO-220

Packing Type

Tube

Unit Price (US$)

*

Marketing Status

NRND

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS3369
      N-channel clamped 7.5 mΩ - 80 A TO-220 fully protected MESH OVERLAY™ MOSFET
      1.3
      115.22 KB
      PDF
      DS3369

      N-channel clamped 7.5 mΩ - 80 A TO-220 fully protected MESH OVERLAY™ MOSFET

    • Description Version Size Action
      AN3267
      Impact of power MOSFET VGS on buck converter performance
      1.2
      1.13 MB
      PDF
      AN4191
      Power MOSFET: Rg impact on applications
      1.2
      1.45 MB
      PDF
      AN4390
      ST’s MOSFET technologies for uninterruptible power supplies
      1.1
      1.22 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN3267

      Impact of power MOSFET VGS on buck converter performance

      AN4191

      Power MOSFET: Rg impact on applications

      AN4390

      ST’s MOSFET technologies for uninterruptible power supplies

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      AEC-Q101 STripFET F7 MOSFETs for Automotive 1.0
      776.14 KB
      PDF
      STPOWER™ STripFET F7 MOSFET for Industrial applications 1.0
      1.15 MB
      PDF

      AEC-Q101 STripFET F7 MOSFETs for Automotive

      STPOWER™ STripFET F7 MOSFET for Industrial applications

    • Description Version Size Action
      Linear mode operations for motor control with planar “Linear Proof” - STripFETTM and “Simple Added Features FET” SAFeFETTM 2.1
      908.57 KB
      PDF

      Linear mode operations for motor control with planar “Linear Proof” - STripFETTM and “Simple Added Features FET” SAFeFETTM

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP80NS04ZB
NRND
TO-220 Automotive Ecopack1

STP80NS04ZB

Package:

TO-220

Material Declaration**:

Marketing Status

NRND

Package

TO-220

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.