STP9NK70Z

NRND

N-Channel 700V - 1Ohm - 7.5A - TO-220 Zener-Protected SuperMesh(TM) POWER MOSFET

Download datasheet

Order from our distributors

Check availability
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The SuperMESHtm series is obtained through an extreme optimization of STs well established stripbased PowerMESHtm layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications. Such series complements ST full range of high voltage MOSFETs including revolutionary MDmeshtm products.

    Key Features

    • VERY GOOD MANUFACTURING REPEATIBILITY
    • VERY LOW INTRINSIC CAPACITANCES
    • TYPICAL RDS(on) = 1.0
    • IMPROVED ESD CAPABILITY
    • EXTREMELY HIGH dv/dt CAPABILITY
    • GATE CHARGE MINIMIZED
    • 100% AVALANCHE RATED

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STP9NK70Z TO-220AB Tube
NRND
- - EAR99 MOROCCO Check Availability

Distributor availability ofSTP9NK70Z

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1980 1 Order Now
ARROW EUROPE 1375 0 Order Now
Farnell Element14 EUROPE 142 1 Order Now
ANGLIA Live EUROPE 250 1 Order Now

Distributor reported inventory date: 2020-02-20

Distributor Name

DIGIKEY

Stock

1980

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

1375

Min.Order

0

Region

EUROPE Order Now

Farnell Element14

Stock

142

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

250

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-02-20

STP9NK70Z

Package

TO-220AB

Packing Type

Tube

Unit Price (US$)

*

Distributor availability ofSTP9NK70Z

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1980 1 Order Now
ARROW EUROPE 1375 0 Order Now
Farnell Element14 EUROPE 142 1 Order Now
ANGLIA Live EUROPE 250 1 Order Now

Distributor reported inventory date: 2020-02-20

Distributor Name

DIGIKEY

Stock

1980

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

1375

Min.Order

0

Region

EUROPE Order Now

Farnell Element14

Stock

142

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

250

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-02-20

Marketing Status

NRND

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS2726
      N-channel 700V - 1Ω - 7.5A TO-220/FP/D²PAK/I²PAK/TO-247 Zener-protected SuperMESH™ Power MOSFET
      2.3
      668.07 KB
      PDF
      DS2726

      N-channel 700V - 1Ω - 7.5A TO-220/FP/D²PAK/I²PAK/TO-247 Zener-protected SuperMESH™ Power MOSFET

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STP9NK70Z PSpice model (.lib) 1.0
      564 Byte(s)
      ZIP

      STP9NK70Z PSpice model (.lib)

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP9NK70Z
NRND
TO-220AB Industrial Ecopack2

STP9NK70Z

Package:

TO-220AB

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback