STQ3N45K3-AP

NRND

N-channel 450 V, 3.2 Ohm, 0.6 A SuperMESH3 Power MOSFET in a TO-92 package

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This SuperMESH3™ Power MOSFET is the result of improvements applied to STMicroelectronics’ SuperMESH™ technology, combined with a new optimized vertical structure. This device boasts an extremely low on-resistance, superior dynamic performance and high avalanche capability, rendering it suitable for the most demanding applications.

    Key Features

    • 100% avalanche tested
    • Extremely high dv/dt capability
    • Gate charge minimized
    • Very low intrinsic capacitance
    • Improved diode reverse recovery characteristics
    • Zener-protected

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STQ3N45K3-AP TO-92 Tape And Reel
NRND
- EAR99 - Check Availability

Distributor availability ofSTQ3N45K3-AP

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4000 1 Order Now
RS COMPONENTS EUROPE 1225 5 Order Now
MOUSER WORLDWIDE 1023 1 Order Now
Farnell Element14 EUROPE 558 1 Order Now

Distributor reported inventory date: 2020-02-19

Distributor Name

DIGIKEY

Stock

4000

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1225

Min.Order

5

Region

EUROPE Order Now

MOUSER

Stock

1023

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

558

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-02-19

Buy now

STQ3N45K3-AP

Package

TO-92

Packing Type

Tape And Reel

Unit Price (US$)

*

Distributor availability ofSTQ3N45K3-AP

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4000 1 Order Now
RS COMPONENTS EUROPE 1225 5 Order Now
MOUSER WORLDWIDE 1023 1 Order Now
Farnell Element14 EUROPE 558 1 Order Now

Distributor reported inventory date: 2020-02-19

Distributor Name

DIGIKEY

Stock

4000

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1225

Min.Order

5

Region

EUROPE Order Now

MOUSER

Stock

1023

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

558

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-02-19

Marketing Status

NRND

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9786
      N-channel 450 V - 3.3 Ω typ., 0.6 A Zener-protected, SuperMESH3™ Power MOSFET in a TO-92 package
      1.0
      871.64 KB
      PDF
      DS9786

      N-channel 450 V - 3.3 Ω typ., 0.6 A Zener-protected, SuperMESH3™ Power MOSFET in a TO-92 package

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STQ3N45K3-AP
NRND
TO-92 Industrial Ecopack1

STQ3N45K3-AP

Package:

TO-92

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TO-92

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback