N-channel 600 V, 4 Ohm typ., 2 A, SuperMESH3(TM) Power MOSFET in IPAK package

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • These SuperMESH3™ Power MOSFETs are the result of improvements applied to STMicroelectronics’ SuperMESH™ technology, combined with a new optimized vertical structure. These devices boast an extremely low on-resistance, superior dynamic performance and high avalanche capability, rendering them suitable for the most demanding applications.

    Key Features

    • 100% avalanche tested
    • Extremely high dv/dt capability
    • Very low intrinsic capacitance
    • Improved diode reverse recovery characteristics
    • Zener-protected

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STU2LN60K3 IPAK Tube
NRND
- EAR99 - Check Availability

Distributor availability ofSTU2LN60K3

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 5710 1 Order Now

Distributor reported inventory date: 2019-07-15

Distributor Name

MOUSER

Stock

5710

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-07-15

Buy now

STU2LN60K3

Package

IPAK

Packing Type

Tube

Unit Price (US$)

*

Distributor availability ofSTU2LN60K3

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 5710 1 Order Now

Distributor reported inventory date: 2019-07-15

Distributor Name

MOUSER

Stock

5710

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-07-15

Marketing Status

NRND

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9200
      N-channel 600 V, 4 Ω typ., 2 A SuperMESH3™ Power MOSFET in DPAK, TO-220FP and IPAK packages
      1.1
      1.04 MB
      PDF
      DS9200

      N-channel 600 V, 4 Ω typ., 2 A SuperMESH3™ Power MOSFET in DPAK, TO-220FP and IPAK packages

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STU2LN60K3
NRND
IPAK Industrial Ecopack2

STU2LN60K3

Package:

IPAK

Material Declaration**:

Marketing Status

NRND

Package

IPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.