Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • These MDmesh™ K3 Power MOSFETs are the result of improvements applied to STMicroelectronics’ MDmesh™ technology, combined with a new optimized vertical structure. These devices boast an extremely low on-resistance, superior dynamic performance and high avalanche capability, rendering them suitable for the most demanding applications.

    Key Features

    • 100% avalanche tested
    • Extremely high dv/dt capability
    • Very low intrinsic capacitance
    • Improved diode reverse recovery characteristics
    • Zener-protected

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6663
      N-channel 525 V, 1.2 Ω typ., 4.4 A MDmesh™ K3 Power MOSFETs in DPAK, TO-220FP and IPAK packages
      3.0
      532.51 KB
      PDF
      DS6663

      N-channel 525 V, 1.2 Ω typ., 4.4 A MDmesh™ K3 Power MOSFETs in DPAK, TO-220FP and IPAK packages

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF
      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode 1.1
      203.54 KB
      PDF
      ST MOSFET Finder, the new app for Android and iOS 1.0
      305.22 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode

      ST MOSFET Finder, the new app for Android and iOS

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STU5N52K3
NRND
IPAK Industrial Ecopack2

STU5N52K3

Package:

IPAK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

IPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STU5N52K3 Available at 2 distributors

Distributor availability ofSTU5N52K3

Distributor Name
Region Stock Min. Order Third party link
ARROW EUROPE 6000 0 Order Now
P&S ASIA/PACIFIC 750 1 Order Now

Distributor reported inventory date: 2020-08-10

Distributor Name

ARROW

Stock

6000

Min.Order

0

Region

EUROPE Order Now

P&S

Stock

750

Min.Order

1

Region

ASIA/PACIFIC Order Now

Distributor reported inventory date: 2020-08-10

Buy now
NRND
EAR99 NEC Tube IPAK - - CHINA

STU5N52K3

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofSTU5N52K3

Distributor Name
Region Stock Min. Order Third party link
ARROW EUROPE 6000 0 Order Now
P&S ASIA/PACIFIC 750 1 Order Now

Distributor reported inventory date: 2020-08-10

Distributor Name

ARROW

Stock

6000

Min.Order

0

Region

EUROPE Order Now

P&S

Stock

750

Min.Order

1

Region

ASIA/PACIFIC Order Now

Distributor reported inventory date: 2020-08-10

ECCN (EU)

NEC

Packing Type

Tube

Package

IPAK

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors