STU60N3LH5

Obsolete
Design Win

N-channel 30 V, 0.0076 Ohm typ., 48 A STripFET H5 Power MOSFET in an IPAK package

Download datasheet

Product overview

Description

This device is an N-channel Power MOSFET developed using STMicroelectronics’ STripFET™ H5 technology. The device has been optimized to achieve very low on-state resistance, contributing to a FoM that is among the best in its class.

  • All features

    • Low on-resistance RDS(on)
    • High avalanche ruggedness
    • Low gate drive power loss

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STU60N3LH5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models