STU75N3LLH6

NRND

N-channel 30 V, 0.0042 Ohm, 75 A, IPAK STripFET(TM) VI DeepGATE(TM) Power MOSFET

Download datasheet Sample & Buy
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This N-Channel Power MOSFET product utilizes the 6thgeneration of design rules of ST’s proprietary STripFET™ technology, with a new gate structure.The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.

    Key Features

    • RDS(on)* Qgindustry benchmark
    • Extremely low on-resistance RDS(on)
    • High avalanche ruggedness
    • Low gate drive power losses

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6379
      N-channel 30 V, 0.0042 Ω, 75 A, DPAK, TO-220, IPAK, Short IPAK STripFET™ VI DeepGATE™ Power MOSFET
      4.1
      1.08 MB
      PDF
      DS6379

      N-channel 30 V, 0.0042 Ω, 75 A, DPAK, TO-220, IPAK, Short IPAK STripFET™ VI DeepGATE™ Power MOSFET

    • Description Version Size Action
      AN1506
      A motor drives system for wheelchair applications
      1.2
      139.23 KB
      PDF
      AN3267
      Impact of power MOSFET VGS on buck converter performance
      1.2
      1.13 MB
      PDF
      AN4191
      Power MOSFET: Rg impact on applications
      1.2
      1.45 MB
      PDF
      AN4192
      Power MOSFETs: best choice guide for VRM application
      1.0
      4.8 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN1506

      A motor drives system for wheelchair applications

      AN3267

      Impact of power MOSFET VGS on buck converter performance

      AN4191

      Power MOSFET: Rg impact on applications

      AN4192

      Power MOSFETs: best choice guide for VRM application

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STU75N3LLH6 PSpice model (.lib) 1.0
      938 Byte(s)
      ZIP

      STU75N3LLH6 PSpice model (.lib)

Publications and Collaterals

    • Description Version Size Action
      ST MOSFET Finder, the new app for Android and iOS 1.0
      305.22 KB
      PDF

      ST MOSFET Finder, the new app for Android and iOS

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STU75N3LLH6
NRND
IPAK Industrial Ecopack2

STU75N3LLH6

Package:

IPAK

Material Declaration**:

Marketing Status

NRND

Package

IPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STU75N3LLH6 Available at 1 distributors

Distributor availability ofSTU75N3LLH6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 715 1 Order Now

Distributor reported inventory date: 2020-08-10

Distributor Name

MOUSER

Stock

715

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-08-10

Buy now
NRND
EAR99 NEC Tube IPAK - - CHINA 0.341 / 1k

STU75N3LLH6

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.341 / 1k

Distributor availability ofSTU75N3LLH6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 715 1 Order Now

Distributor reported inventory date: 2020-08-10

Distributor Name

MOUSER

Stock

715

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-08-10

ECCN (EU)

NEC

Packing Type

Tube

Package

IPAK

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.341 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors