Product overview
Description
The new MDmesh™ M6 technology incorporates the most recent advancements to the well-known and consolidated MDmesh family of SJ MOSFETs. STMicroelectronics builds on the previous generation of MDmesh devices through its new M6 technology, which combines excellent RDS(on) per area improvement with one of the most effective switching behaviors available, as well as a user-friendly experience for maximum end-application efficiency.-
All features
- Reduced switching losses
- Lower RDS(on) per area vs previous generation
- Low gate input resistance
- 100% avalanche tested
- Zener-protected
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Oct 2018 | 17 Oct 2018 |
Application Notes (5)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
18 Apr 2019 | 18 Apr 2019 | |||
13 Sep 2018 | 13 Sep 2018 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Nov 2016 | 13 Nov 2016 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Oct 2016 | 21 Oct 2016 |
Flyers (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
22 Feb 2021 | 22 Feb 2021 | |||
05 Jun 2020 | 05 Jun 2020 | |||
03 Apr 2019 | 03 Apr 2019 | |||
08 May 2020 | 08 May 2020 | |||
03 Jun 2020 | 03 Jun 2020 | |||
06 Oct 2020 | 06 Oct 2020 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Jul 2020 | 24 Jul 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
SPICE models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 14 Apr 2019 | 14 Apr 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STU7N65M6 | Active | IPAK | Industrial | Ecopack2 | |
STU7N65M6
Package:
IPAKMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STU7N65M6 | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tube | IPAK | - | - | CHINA |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors