STU9N65M2

Active

N-channel 650 V, 0.79 Ohm typ., 5 A MDmesh M2 Power MOSFET in IPAK package

Download datasheet

Order a free sample and buy from our distributors

Sample & Buy
Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • These devices are N-channel Power MOSFETs developed using the MDmesh M2 technology. Thanks to their strip layout and improved vertical structure, these devices exhibit low on-resistance and optimized switching characteristics, rendering them suitable for the most demanding high-efficiency converters.

    Key Features

    • Extremely low gate charge
    • Excellent output capacitance (COSS) profile
    • 100% avalanche tested
    • Zener-protected

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
Order from ST
Order from Distributors
STU9N65M2 IPAK Tube
Active
EAR99 CHINA Get sample Check Availability

Distributor availability ofSTU9N65M2

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2950 1 Order Now
Farnell Element14 EUROPE 2806 1 Order Now

Distributor reported inventory date: 2020-05-25

Distributor Name

MOUSER

Stock

2950

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2806

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-05-25

STU9N65M2

Package

IPAK

Packing Type

Tube

Budgetary Price (US$)*/Qty

Distributor availability ofSTU9N65M2

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2950 1 Order Now
Farnell Element14 EUROPE 2806 1 Order Now

Distributor reported inventory date: 2020-05-25

Distributor Name

MOUSER

Stock

2950

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2806

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-05-25

Marketing Status

Active

Budgetary Price (US$)* / Qty

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS10197
      N-channel 650 V, 0.79 Ω typ., 5 A MDmesh M2 Power MOSFETs in DPAK, TO-220FP, TO-220 and IPAK packages
      3.0
      801.98 KB
      PDF
      DS10197

      N-channel 650 V, 0.79 Ω typ., 5 A MDmesh M2 Power MOSFETs in DPAK, TO-220FP, TO-220 and IPAK packages

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN4829
      Fishbone diagrams for a forward converter
      1.1
      1.35 MB
      PDF
      AN4720
      Half bridge resonant LLC converters and primary side MOSFET selection
      1.0
      1.4 MB
      PDF
      AN4742
      MDmesh™ M2 EP: an additional improvement to MDmesh™ M2 ST Super-Junction Technology
      1.0
      1.29 MB
      PDF
      AN4406
      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies
      1.0
      652.78 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN5318
      Super-junction power device evolution: characteristics analysis and performance comparison between MDmesh M2 and MDmesh M6 technologies
      1.0
      1.09 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN4829

      Fishbone diagrams for a forward converter

      AN4720

      Half bridge resonant LLC converters and primary side MOSFET selection

      AN4742

      MDmesh™ M2 EP: an additional improvement to MDmesh™ M2 ST Super-Junction Technology

      AN4406

      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN5318

      Super-junction power device evolution: characteristics analysis and performance comparison between MDmesh M2 and MDmesh M6 technologies

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STU9N65M2 PSpice model 2.0
      9.62 KB
      ZIP

      STU9N65M2 PSpice model

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF
      600/650 V MDmesh™ M2 1.0
      788.16 KB
      PDF
      FLMDMESHM250420 with new template 1.0
      145.61 KB
      PDF
      ST MOSFET Finder, the new app for Android and iOS 1.0
      305.22 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

      600/650 V MDmesh™ M2

      FLMDMESHM250420 with new template

      ST MOSFET Finder, the new app for Android and iOS

    • Description Version Size Action
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Electric vehicle (EV) ecosystem

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STU9N65M2
Active
IPAK Industrial Ecopack2

STU9N65M2

Package:

IPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

IPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.