STW12NK95Z

NRND

N-CHANNEL 950V - 0.72 Ohm - 10A - TO-247 Zener-Protected SuperMESH™ Power MOSFET

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The SuperMESH™ series is obtained through an extreme optimization of ST’s well established strip-based PowerMESH™ layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications.

    Key Features

    • Gate charge minimized
    • Extremely high dv/dt capability
    • 100% avalanche tested

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STW12NK95Z TO-247 Tube
NRND
- EAR99 - Check Availability

Distributor availability ofSTW12NK95Z

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 95 1 Order Now
AVNET AMERICA 330 0 Order Now
ARROW EUROPE 900 0 Order Now
MOUSER WORLDWIDE 504 1 Order Now
Farnell Element14 EUROPE 70 1 Order Now

Distributor reported inventory date: 2020-01-21

Distributor Name

DIGIKEY

Stock

95

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

330

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

900

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

504

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

70

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-21

Buy now

STW12NK95Z

Package

TO-247

Packing Type

Tube

Unit Price (US$)

*

Distributor availability ofSTW12NK95Z

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 95 1 Order Now
AVNET AMERICA 330 0 Order Now
ARROW EUROPE 900 0 Order Now
MOUSER WORLDWIDE 504 1 Order Now
Farnell Element14 EUROPE 70 1 Order Now

Distributor reported inventory date: 2020-01-21

Distributor Name

DIGIKEY

Stock

95

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

330

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

900

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

504

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

70

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-21

Marketing Status

NRND

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS4555
      N-channel 950V - 0.69Ω - 10A - TO-247 Zener - protected SuperMESH™ PowerMOSFET
      2.3
      308.71 KB
      PDF
      DS4555

      N-channel 950V - 0.69Ω - 10A - TO-247 Zener - protected SuperMESH™ PowerMOSFET

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STW12NK95Z
NRND
TO-247 Industrial Ecopack2

STW12NK95Z

Package:

TO-247

Material Declaration**:

Marketing Status

NRND

Package

TO-247

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback