STW23NM50N

Active

N-channel 500 V, 0.162 Ohm, 17 A, TO-247 MDmesh(TM) II Power MOSFET

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • These devices are made using the second generation of MDmeshtechnology. This revolutionary Power MOSFET associates a new vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for the most demanding high efficiency converters.

    Key Features

    • 100% avalanche tested
    • Low input capacitance and gate charge
    • Low gate input resistance

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STW23NM50N TO-247 Tube
Active
- EAR99 CHINA Check Availability

Distributor availability ofSTW23NM50N

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 550 1 Order Now
AVNET AMERICA 370 0 Order Now
ARROW EUROPE 600 0 Order Now
MOUSER WORLDWIDE 391 1 Order Now
ANGLIA Live EUROPE 180 1 Order Now

Distributor reported inventory date: 2020-02-21

Distributor Name

DIGIKEY

Stock

550

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

370

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

600

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

391

Min.Order

1

Region

WORLDWIDE Order Now

ANGLIA Live

Stock

180

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-02-21

Buy now

STW23NM50N

Package

TO-247

Packing Type

Tube

Unit Price (US$)

*

Distributor availability ofSTW23NM50N

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 550 1 Order Now
AVNET AMERICA 370 0 Order Now
ARROW EUROPE 600 0 Order Now
MOUSER WORLDWIDE 391 1 Order Now
ANGLIA Live EUROPE 180 1 Order Now

Distributor reported inventory date: 2020-02-21

Distributor Name

DIGIKEY

Stock

550

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

370

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

600

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

391

Min.Order

1

Region

WORLDWIDE Order Now

ANGLIA Live

Stock

180

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-02-21

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6645
      N-channel 500 V, 0.162 Ω, 17 A TO-220, TO-220FP, TO-247, D²PAK MDmesh™ II Power MOSFET
      4.1
      862.16 KB
      PDF
      DS6645

      N-channel 500 V, 0.162 Ω, 17 A TO-220, TO-220FP, TO-247, D²PAK MDmesh™ II Power MOSFET

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STW23NM50N
Active
TO-247 Industrial Ecopack2

STW23NM50N

Package:

TO-247

Material Declaration**:

Marketing Status

Active

Package

TO-247

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback