STW36N55M5

Active

N-channel 550 V, 0.06 Ohm, 33 A, MDmesh(TM) V Power MOSFET in TO-247 package

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • These devices are N-channel MDmesh™ V Power MOSFETs based on an innovative proprietary vertical process technology, which is combined with STMicroelectronics’ well-known PowerMESH™ horizontal layout structure. The resulting product has extremely low on-resistance, which is unmatched among silicon-based Power MOSFETs, making it especially suitable for applications which require superior power density and outstanding efficiency.

    Key Features

    • Worldwide best RDS(on) * area
    • Higher VDSSrating and high dv/dt capability
    • Excellent switching performance
    • 100% avalanche tested

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Approximate Price (US$)* / Qty
Order from ST
Order from Distributors
STW36N55M5 TO-247 Tube
Active
EAR99 CHINA 7.12 Buy now Check Availability

Distributor availability ofSTW36N55M5

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 186 1 Order Now
ARROW EUROPE 600 0 Order Now
Newark Element14 AMERICA 134 0 Order Now
MOUSER WORLDWIDE 650 1 Order Now
Farnell Element14 EUROPE 345 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

RS COMPONENTS

Stock

186

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

600

Min.Order

0

Region

EUROPE Order Now

Newark Element14

Stock

134

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

650

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

345

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-03-31

STW36N55M5

Package

TO-247

Packing Type

Tube

Approximate Price (US$)* / Qty

7.12

Distributor availability ofSTW36N55M5

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 186 1 Order Now
ARROW EUROPE 600 0 Order Now
Newark Element14 AMERICA 134 0 Order Now
MOUSER WORLDWIDE 650 1 Order Now
Farnell Element14 EUROPE 345 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

RS COMPONENTS

Stock

186

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

600

Min.Order

0

Region

EUROPE Order Now

Newark Element14

Stock

134

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

650

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

345

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-03-31

Marketing Status

Active

Budgetary Price (US$)* / Qty

7.12

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS8935
      N-channel 550 V, 0.06 Ω typ., 33 A MDmesh™ V Power MOSFET in TO-220 and TO-247 packages
      2.1
      759.28 KB
      PDF
      DS8935

      N-channel 550 V, 0.06 Ω typ., 33 A MDmesh™ V Power MOSFET in TO-220 and TO-247 packages

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN4829
      Fishbone diagrams for a forward converter
      1.1
      1.35 MB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN4829

      Fishbone diagrams for a forward converter

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

    • Description Version Size Action
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Electric vehicle (EV) ecosystem

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STW36N55M5
Active
TO-247 Industrial Ecopack2

STW36N55M5

Package:

TO-247

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-247

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback