Product overview
Description
This Transil series has been designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, and MIL STD 883, method 3015, and electrical over stress according to IEC 61000-4-4 and 5. These devices are more generally used against surges below 1500 W (10/1000 μs). The Planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.They are packaged in SMC (SMC footprint in accordance with IPC 7531 standard) and DO-201.
-
All features
- Peak pulse power:
- 1500 W (10/1000 μs)
- Stand off voltage: 5 V
- Unidirectional
- Operating Tj max: 175 °C
- High power capability at Tj max:
- 1500 W (10/1000 μs)
- JEDEC registered package outline
- Complies with the following standards
- IEC 61000-4-2 level 4:
- 15 kV (air discharge)
- 8 kV (contact discharge)
- IEC 61000-4-5
- MIL STD 883G, method 3015-7 Class 3B
- 25 kV HBM (human body model)
- Resin meets UL 94, V0
- MIL-STD-750, method 2026 solderability
- EIA STD RS-481 and IEC 60286-3 packing
- IPC 7531 footprint
- IEC 61000-4-2 level 4:
- Peak pulse power:
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
09 Jul 2019 | 09 Jul 2019 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Mar 2021 | 24 Mar 2021 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 | 25 Aug 2020 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 | |||
04 Nov 2020 | 04 Nov 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 18 May 2020 | 18 May 2020 | ||
ZIP | 17 Mar 2020 | 17 Mar 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
1N5908 | Active | DO-201 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | VRM (V) (max) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
1N5908 | 5 distributors | Free Sample Buy Direct | Active | EAR99 | NEC | Tape And Reel | DO-201 | -55 | 175 | 5 | Uni-Directional | CHINA | 0.512 / 50 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors