Product overview
Description
Transil diodes provide high overvoltage protection by clamping action. Their instantaneous response to transient overvoltages makes them particularly suited to protect voltage sensitive devices such as MOS technology and low voltage supplied IC’s.-
All features
- 600 W peak pulse power (10/1000 µs)
- Stand-off voltage range 5.8 to 376 V
- Unidirectional and bidirectional types
- Low clamping factor
- Fast response time
- UL recognized, file: E136224
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Apr 2017 |
11 Apr 2017
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
09 Jul 2019 |
09 Jul 2019
|
|||
08 Jul 2014 |
08 Jul 2014
|
|||
14 Dec 2020 |
14 Dec 2020
|
|||
18 Nov 2020 |
18 Nov 2020
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Model, CAD Libraries & SVD (5)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 11 Dec 2020 |
11 Dec 2020
|
||
ZIP | 15 May 2020 |
15 May 2020
|
||
ZIP | 17 Mar 2020 |
17 Mar 2020
|
||
ZIP | 15 May 2020 |
15 May 2020
|
||
ZIP | 17 Mar 2020 |
17 Mar 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BZW06-15B |
Active
|
DO-15 | Industrial | Ecopack2 | |
BZW06-28 |
Active
|
DO-15 | Industrial | Ecopack2 | |
BZW06-28B |
Active
|
DO-15 | Industrial | Ecopack2 | |
BZW06-31RL |
Active
|
DO-15 | Industrial | Ecopack2 |
|
BZW06-33 |
Active
|
DO-15 | Industrial | Ecopack2 |
|
BZW06-33B |
Active
|
DO-15 | Industrial | Ecopack2 |
|
BZW06-342BRL |
Active
|
DO-15 | Industrial | Ecopack2 | |
BZW06-376B |
Active
|
DO-15 | Industrial | Ecopack2 | |
BZW06-376BRL |
Active
|
DO-15 | Industrial | Ecopack2 | |
BZW06-37BRL |
NRND
|
DO-15 | Industrial | Ecopack2 |
|
BZW06-58BRL |
Active
|
DO-15 | Industrial | Ecopack2 |
|
BZW06-5V8 |
Active
|
DO-15 | Industrial | Ecopack2 |
BZW06-31RL
Package:
DO-15Material Declaration**:
BZW06-33
Package:
DO-15Material Declaration**:
BZW06-33B
Package:
DO-15Material Declaration**:
BZW06-37BRL
Package:
DO-15Material Declaration**:
BZW06-58BRL
Package:
DO-15Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | VRM (V) (max) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
BZW06-31RL | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 31 | Uni-Directional | CHINA | 0.09 / 1k | ||
BZW06-28B | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 28 | Bi-Directional | CHINA | 0.09 / 1k | ||
BZW06-5V8 | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 5.8 | Uni-Directional | CHINA | 0.09 / 1k | ||
BZW06-37BRL | No availability of distributors reported, please contact our sales office |
NRND
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 36.8 | Bi-Directional | CHINA | ||||
BZW06-376BRL | 1 distributors |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 376 | Bi-Directional | CHINA | 0.1641 / 1k | |||
BZW06-28 | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 28 | Uni-Directional | CHINA | 0.09 / 1k | ||
BZW06-58BRL | No availability of distributors reported, please contact our sales office | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 58 | Bi-Directional | CHINA | 0.09 / 1k | ||
BZW06-33 | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 33 | Uni-Directional | CHINA | 0.09 / 1k | ||
BZW06-15B | 4 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 15 | Bi-Directional | CHINA | 0.09 / 1k | ||
BZW06-33B | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 33 | Bi-Directional | CHINA | 0.09 / 1k | ||
BZW06-376B | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 376 | Bi-Directional | CHINA | 0.1641 / 1k | ||
BZW06-342BRL | 3 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 342 | Bi-Directional | CHINA | 0.1641 / 1k |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.1641 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors