Product overview
Description
Transil diodes provide high overvoltage protection by clamping action. Their instantaneous response to transient overvoltages makes them particularly suited to protect voltage sensitive devices such as MOS Technology and low voltage supplied ICs.-
All features
- Peak pulse power:
- 5000 W (10/1000 µs)
- Stand off voltage range from 10 V to 180 V
- Unidirectional and bidirectional diode
- Low clamping factor
- Fast response time
- UL497B, file number: QVGQ2.E136224
- Peak pulse power:
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Jun 2018 | 05 Jun 2018 |
Application Notes (2)
Resource title | Latest update | |||
---|---|---|---|---|
14 Dec 2020 | 14 Dec 2020 | |||
24 Mar 2021 | 24 Mar 2021 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 | 25 Aug 2020 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
SPICE models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 11 Dec 2020 | 11 Dec 2020 |
CAD Symbol & Footprint models (4)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 18 May 2020 | 18 May 2020 | ||
ZIP | 17 Mar 2020 | 17 Mar 2020 | ||
ZIP | 18 May 2020 | 18 May 2020 | ||
ZIP | 17 Mar 2020 | 17 Mar 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BZW50-10 | NRND | R6 | Industrial | Ecopack2 | |
BZW50-100B | Active | R6 | Industrial | Ecopack2 | |
BZW50-120B | Active | R6 | Industrial | Ecopack2 | |
BZW50-12B | Active | R6 | Industrial | Ecopack2 | |
BZW50-15 | Active | R6 | Industrial | Ecopack2 | |
BZW50-150 | Active | R6 | Industrial | Ecopack2 | |
BZW50-150B | Active | R6 | Industrial | Ecopack2 | |
BZW50-15B | Active | R6 | Industrial | Ecopack2 | |
BZW50-15RL | Active | R6 | Industrial | Ecopack2 | |
BZW50-18 | Active | R6 | Industrial | Ecopack2 | |
BZW50-180 | Active | R6 | Industrial | Ecopack2 | |
BZW50-180B | Active | R6 | Industrial | Ecopack2 | |
BZW50-180RL | Active | R6 | Industrial | Ecopack2 | |
BZW50-22 | Active | R6 | Industrial | Ecopack2 | |
BZW50-22B | NRND | R6 | Industrial | Ecopack2 | |
BZW50-27 | Active | R6 | Industrial | Ecopack2 | |
BZW50-27B | Active | R6 | Industrial | Ecopack2 | |
BZW50-27RL | Active | R6 | Industrial | Ecopack2 | |
BZW50-33 | Active | R6 | Industrial | Ecopack2 | |
BZW50-33B | Active | R6 | Industrial | Ecopack2 | |
BZW50-33BRL | Active | R6 | Industrial | Ecopack2 | |
BZW50-33RL | Active | R6 | Industrial | Ecopack2 | |
BZW50-39 | Active | R6 | Industrial | Ecopack2 | |
BZW50-39B | Active | R6 | Industrial | Ecopack2 | |
BZW50-39BRL | NRND | R6 | Industrial | Ecopack2 | |
BZW50-47B | Active | R6 | Industrial | Ecopack2 | |
BZW50-56 | Active | R6 | Industrial | Ecopack2 | |
BZW50-56B | Active | R6 | Industrial | Ecopack2 | |
BZW50-68 | Active | R6 | Industrial | Ecopack2 | |
BZW50-68B | Active | R6 | Industrial | Ecopack2 | |
BZW50-82 | Active | R6 | Industrial | Ecopack2 | |
BZW50-82B | Active | R6 | Industrial | Ecopack2 | |
BZW50-82RL | Active | R6 | Industrial | Ecopack2 |
BZW50-10
Package:
R6Material Declaration**:
BZW50-120B
Package:
R6Material Declaration**:
BZW50-12B
Package:
R6Material Declaration**:
BZW50-15
Package:
R6Material Declaration**:
BZW50-15B
Package:
R6Material Declaration**:
BZW50-15RL
Package:
R6Material Declaration**:
BZW50-18
Package:
R6Material Declaration**:
BZW50-180B
Package:
R6Material Declaration**:
BZW50-22B
Package:
R6Material Declaration**:
BZW50-27
Package:
R6Material Declaration**:
BZW50-27B
Package:
R6Material Declaration**:
BZW50-27RL
Package:
R6Material Declaration**:
BZW50-39
Package:
R6Material Declaration**:
BZW50-47B
Package:
R6Material Declaration**:
BZW50-56
Package:
R6Material Declaration**:
BZW50-56B
Package:
R6Material Declaration**:
BZW50-68
Package:
R6Material Declaration**:
BZW50-68B
Package:
R6Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | VRM (V) (max) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
BZW50-27B | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 27 | Bi-Directional | CHINA | 1.0864 / 1k | ||
BZW50-82B | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 82 | Bi-Directional | CHINA | 1.0864 / 1k | ||
BZW50-15B | 4 distributors | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 15 | Bi-Directional | CHINA | 1.0864 / 1k | |||
BZW50-33B | 3 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 33 | Bi-Directional | CHINA | 1.0864 / 1k | ||
BZW50-47B | 5 distributors | Free Sample Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 47 | Bi-Directional | CHINA | 1.0864 / 1k | ||
BZW50-82RL | 1 distributors | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 82 | Uni-Directional | CHINA | 0.9883 / 1k | |||
BZW50-150 | 3 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 150 | Uni-Directional | CHINA | 0.9883 / 1k | ||
BZW50-27 | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 27 | Uni-Directional | CHINA | 0.9883 / 1k | ||
BZW50-180 | 5 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 180 | Uni-Directional | CHINA | 0.9883 / 1k | ||
BZW50-150B | 3 distributors | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 150 | Bi-Directional | CHINA | 1.0864 / 1k | |||
BZW50-82 | 1 distributors | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 82 | Uni-Directional | CHINA | 0.9883 / 1k | |||
BZW50-12B | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 12 | Bi-Directional | CHINA | 1.0864 / 1k | ||
BZW50-180B | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 180 | Bi-Directional | CHINA | 1.0864 / 1k | ||
BZW50-22 | 3 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 22 | Uni-Directional | CHINA | 0.9883 / 1k | ||
BZW50-68B | 3 distributors | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 68 | Bi-Directional | CHINA | 1.0864 / 1k | |||
BZW50-100B | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 100 | Bi-Directional | CHINA | 1.0864 / 1k | ||
BZW50-15 | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 15 | Uni-Directional | CHINA | 0.9883 / 1k | ||
BZW50-68 | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 68 | Uni-Directional | CHINA | 0.9883 / 1k | ||
BZW50-22B | 2 distributors | Buy Direct | NRND | EAR99 | NEC | Tape And Reel | R6 | - | - | 22 | Bi-Directional | CHINA | |||
BZW50-39 | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 39 | Uni-Directional | CHINA | 0.9883 / 1k | ||
BZW50-120B | 3 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 120 | Bi-Directional | CHINA | 1.0864 / 1k | ||
BZW50-15RL | 1 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 15 | Uni-Directional | CHINA | 0.9883 / 1k | ||
BZW50-33BRL | 1 distributors | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 33 | Bi-Directional | CHINA | 1.0864 / 1k | |||
BZW50-27RL | 1 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 27 | Uni-Directional | CHINA | 0.9883 / 1k | ||
BZW50-39B | 2 distributors | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 39 | Bi-Directional | CHINA | 1.0864 / 1k | |||
BZW50-180RL | 4 distributors | Free Sample Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 180 | Uni-Directional | CHINA | 0.9883 / 1k | ||
BZW50-10 | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Tape And Reel | R6 | - | - | 10 | Uni-Directional | CHINA | ||||
BZW50-18 | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 18 | Uni-Directional | CHINA | 0.9883 / 1k | ||
BZW50-39BRL | No availability of distributors reported, please contact our sales office | Buy Direct | NRND | EAR99 | NEC | Tape And Reel | R6 | - | - | 39 | Bi-Directional | CHINA | |||
BZW50-33RL | 3 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 33 | Uni-Directional | CHINA | 0.9883 / 1k | ||
BZW50-56B | 3 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 56 | Bi-Directional | CHINA | 1.0864 / 1k | ||
BZW50-33 | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 33 | Uni-Directional | CHINA | 0.9883 / 1k | ||
BZW50-56 | 3 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | R6 | - | - | 56 | Uni-Directional | CHINA | 0.9883 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
1.0864 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.9883 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
1.0864 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.9883 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
1.0864 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
1.0864 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
1.0864 / 1kMarketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors