CBTVS2A12-1F3

Active

Circuit breaker with transient voltage suppressor

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The CBTVS2A12-1F3 is a single line diode TVS integrating a fuse designed specifically for the protection of integrated circuits in portable equipment and miniaturized electronics devices subject to ESD, OVP and OCP.
  • All features

    • Transient voltage suppressor (TVS)
    • Non-resettable over current protection (OCP)
    • Electrostatic discharge protection
    • Electrical overstress protection (OVP)
    • Unidirectional device
    • Fast response time
    • Very thin package: 0.4 mm
    • High ESD protection level
    • High integration
    • Suitable for high density boards
    • Complies with the following standards:
      • IEC 61000-4-2 level 4:
        • ±15 kV (air discharge)
        • ±15 kV (contact discharge)

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - CBTVS2A12-1F3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
CBTVS2A12-1F3
Active
CSP P 0.4 mm Industrial Ecopack2

CBTVS2A12-1F3

Package:

CSP P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSP P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
CBTVS2A12-1F3 Available at 1 distributors

Distributor availability ofCBTVS2A12-1F3

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 10000 1 Buy from Distributor

Distributor reported inventory date: 2021-10-16

Distributor Name

MOUSER

Stock

10000

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2021-10-16

Buy Direct
Active
EAR99 NEC Tape And Reel CSP P 0.4 mm - - 10 0.054 / 1k
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.054

Country of Origin:

FRANCE

CBTVS2A12-1F3

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.054 / 1k

Distributor availability ofCBTVS2A12-1F3

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 10000 1 Buy from Distributor

Distributor reported inventory date: 2021-10-16

Distributor Name

MOUSER

Stock

10000

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2021-10-16

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

CSP P 0.4 mm

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

10

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.054 / 1k

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors