Product overview
Description
The CBTVS2A16-1F3 is a single line diode TVS integrating a fuse designed specifically for the protection of integrated circuits in portable equipment and miniaturized electronic devices subject to ESD, OVP and OCP.-
All features
- Transient voltage suppressor (TVS)
- Non-resettable over current protection (OCP)
- Electrostatic discharge protection
- Electrical overstressed protection (OVP)
- Unidirectional device
- Low clamping factor VCL / VBR
- Fast response time
- Very thin package: 0.5 mm
- Complies with the following standards:
-
IEC 61000-4-2 level 4:
- ±15 kV (air discharge)
- ±8 kV (contact discharge)
-
IEC 61000-4-2 level 4:
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 Apr 2015 |
03 Apr 2015
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Feb 2015 |
06 Feb 2015
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
06 Feb 2020 |
06 Feb 2020
|
|||
02 Mar 2020 |
02 Mar 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jun 2018 |
15 Jun 2018
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Model, CAD Libraries & SVD (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 20 May 2020 |
20 May 2020
|
||
ZIP | 14 Apr 2020 |
14 Apr 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
CBTVS2A16-1F3 |
Active
|
CSP P 0.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | VRM (V) (max) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
CBTVS2A16-1F3 | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tape And Reel | CSP P 0.4 mm | -30 | 85 | 12 | Uni-Directional | FRANCE | 0.05 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.05 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors