-
The CLT01-38SQ7 provides an 8-line protected digital input termination with serialized state transfer. This device enhances the I/O module density by cutting the dissipation (78 mW per input) and reducing the count of opto-transistors. Its 6.25 MHz SPI peripheral output serializes the input state transfer to the I/O module controller.
Key Features
- 8 inputs - 8-bit SPI output
- High side input with common ground
- 5 V Voltage regulator
- Package: QFN 7x7 - 48L
- 30 V reverse polarity capable
- Adjustable current limiters
- LED output for visual status
- Optional: 16-bit mode with parity check, temperature and voltage alarms
- Daisy chain capable
- Power dissipation: 78 mW per channel
- Complies with following standards:
-
IEC61000-4-2:
- ±8 kV contact discharge
- ±15 kV air discharge
-
IEC61000-4-4:
- ±4 kV
-
IEC61000-4-5:
- Input: ±1 kV
- Power supply: ±2.5 kV
-
IEC61000-4-2:
Featured Videos
This video is presenting ESD protections and Integrated Passives around the MCU
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 Aug 2015 |
03 Aug 2015
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Oct 2020 |
01 Oct 2020
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
20 Oct 2020 |
20 Oct 2020
|
|||
02 Mar 2020 |
02 Mar 2020
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Nov 2020 |
26 Nov 2020
|
EDA Symbols, Footprints and 3D Models
All resources
HW Model, CAD Libraries & SVD (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 18 Mar 2020 |
18 Mar 2020
|
||
ZIP | 16 Mar 2020 |
16 Mar 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
CLT01-38SQ7-TR |
Active
|
VFQFPN 48 7x7x1.0 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
CLT01-38SQ7-TR | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | VFQFPN 48 7x7x1.0 mm | - | - | MALAYSIA | 1.267 / 50 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors