DALC208SC6Y

Active

Automotive low capacitance diode array for ESD protection

Download datasheet Order Direct
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The DALC208SC6Y diode array is designed to protect components which are connected to data and transmission lines from overvoltages caused by electrostatic discharge (ESD) or other transients. It is a rail-to-rail protection device also suited for overshoot and undershoot suppression on sensitive logic inputs.

    The low capacitance of the DALC208SC6Y prevents significant signal distortion.

    Key Features

    • Protection of 4 lines
    • Peak reverse voltage: VRRM= 9 V per diode
    • Very low capacitance per diode: C < 5 pF
    • Very low leakage current: IR< 1 μA
    • Benefits
      • Cost effective solution compared with discrete solution
      • High efficiency in ESD suppression
      • No significant signal distortion thanks to very low capacitance
      • High reliability offered by monolithic integration
      • Lower PCB area consumption versus discrete solution
      • AEC-Q101 qualified
    • Complies with the following standards
      • ISO10605 - C = 150 pF, R = 330 Ω:
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • ISO10605 - C = 330 pF, R = 330 Ω
        • 8 kV (air discharge)
        • 8 kV (contact discharge)
      • ISO7637-3:
        • Pulse 3a: Vs= -150V
        • Pulse 3b: Vs= +100V

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia

EDA Symbols, Footprints and 3D Models

STMicroelectronics - DALC208SC6Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
DALC208SC6Y
Active
SOT23-6L Automotive Ecopack2

DALC208SC6Y

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
DALC208SC6Y Available at 4 distributors

Distributor availability ofDALC208SC6Y

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3253 1 Order Now
YOSUN ASIA/PACIFIC 200 1 Order Now
MOUSER WORLDWIDE 4320 1 Order Now
Farnell Element14 EUROPE 3825 1 Order Now

Distributor reported inventory date: 2021-01-25

Distributor Name

DIGIKEY

Stock

3253

Min.Order

1

Region

WORLDWIDE Order Now

YOSUN

Stock

200

Min.Order

1

Region

ASIA/PACIFIC Order Now

MOUSER

Stock

4320

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

3825

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-25

Buy Direct
Active
EAR99 NEC Tape And Reel SOT23-6L -40 150 1.2 0.134 / 100
MORE INFO

Unit Price (US$):

0.134

Country of Origin:

MALAYSIA

DALC208SC6Y

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.134 / 100

Distributor availability ofDALC208SC6Y

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3253 1 Order Now
YOSUN ASIA/PACIFIC 200 1 Order Now
MOUSER WORLDWIDE 4320 1 Order Now
Farnell Element14 EUROPE 3825 1 Order Now

Distributor reported inventory date: 2021-01-25

Distributor Name

DIGIKEY

Stock

3253

Min.Order

1

Region

WORLDWIDE Order Now

YOSUN

Stock

200

Min.Order

1

Region

ASIA/PACIFIC Order Now

MOUSER

Stock

4320

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

3825

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-25

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT23-6L

Operating Temperature (°C)

(min)

-40

(max)

150

Breakdown Voltage (V) (min)

1.2

Budgetary Price (US$)* / Qty

0.134 / 100

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors