DSL04

Active

Low capacitance TVS for high speed lines such as xDSL

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • DSL04 is designed to protect VDSL2 line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers in CPE and DSLAM applications. The low capacitance makes it suitable from ADSL to VDSL2 data rates.

    Middle points (-VLD, +VLD) can be either connected or not depending on application requirements.
    DSL04 is able to survive severe conditions even when used with downgraded or oscillating gas tube.
    This device is packaged in a SOT23-6L.

    Key Features

    • Voltages: 5 to 24 V
    • Low capacitance device: Ctyp = 1 pF
    • RoHS package
    • Low leakage current: 0.2 µA at 25 °C

Sample & Buy

Part Number
Breakdown Voltage (V) (min)
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
DSL04-012SC6 - SOT23-6L Tape And Reel
Active
- EAR99 MALAYSIA Check Availability

Distributor availability ofDSL04-012SC6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2400 1 Order Now

Distributor reported inventory date: 2020-02-16

Distributor Name

MOUSER

Stock

2400

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-16

Buy now

DSL04-012SC6

Breakdown Voltage (V) (min)

-

Package

SOT23-6L

Unit Price (US$)

*

Distributor availability ofDSL04-012SC6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2400 1 Order Now

Distributor reported inventory date: 2020-02-16

Distributor Name

MOUSER

Stock

2400

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-16

Packing Type

Tape And Reel

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Design Tools

    • Part Number

      Transient voltage suppressor smart selection tool

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS8922
      Low capacitance TVS for high speed lines such as xDSL
      3.0
      430.65 KB
      PDF
      DS8922

      Low capacitance TVS for high speed lines such as xDSL

    • Description Version Size Action
      AN5367
      SIMetrix / SIMPLIS: PSpice model import
      1.0
      948.16 KB
      PDF
      AN5367

      SIMetrix / SIMPLIS: PSpice model import

    • Description Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      7.0
      433.12 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      DSL04 PSpice model (.lib & olb) 1.0
      3.29 KB
      ZIP

      DSL04 PSpice model (.lib & olb)

Publications and Collaterals

    • Description Version Size Action
      ST Protection Finder - The new app for Android and iOS 1.0
      1.52 MB
      PDF

      ST Protection Finder - The new app for Android and iOS

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
DSL04-012SC6
Active
SOT23-6L Industrial Ecopack2

DSL04-012SC6

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback