DSL05-016SC6

Active

Low capacitance TVS for VDSL2 and G.FAST

Download datasheet

Order a free sample and buy from our distributors

Sample & Buy
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • DSL05 is designed to protect DSL line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers of various systems such as xDSL and G.FAST. The low capacitance makes it suitable from ADSL to G.FAST data rates.

    DSL05 is able to survive severe conditions even when used with downgraded or oscillating gas tube.
    This device is packaged in a SOT23-6L.

    Key Features

    • High surge capability to comply with GR-1089 and ITU-T K20/21/45
    • Keeps peak power capability at high temperature
    • Voltages: 8, 12, 16 and 24 V
    • Low capacitance device: Ctyp = 0.95 pF
    • RoHS package
    • Low leakage current: 50 nA at 25 °C

Sample & Buy

Part Number
Breakdown Voltage (V) (min)
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
DSL05-016SC6 18 SOT23-6L Tape And Reel
Active
0.2 500 EAR99 MALAYSIA Check Availability

Distributor availability ofDSL05-016SC6

Distributor Name
Region Stock Min. Order Third party link
AVNET AMERICA 3000 0 Order Now
MOUSER WORLDWIDE 2875 1 Order Now

Distributor reported inventory date: 2020-01-23

Distributor Name

AVNET

Stock

3000

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

2875

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-23

Get sample

DSL05-016SC6

Breakdown Voltage (V) (min)

18

Package

SOT23-6L

Unit Price (US$)

0.2*

Distributor availability ofDSL05-016SC6

Distributor Name
Region Stock Min. Order Third party link
AVNET AMERICA 3000 0 Order Now
MOUSER WORLDWIDE 2875 1 Order Now

Distributor reported inventory date: 2020-01-23

Distributor Name

AVNET

Stock

3000

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

2875

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-23

Packing Type

Tape And Reel

Marketing Status

Active

Unit Price (US$)

0.2

Quantity

500

ECCN (US)

EAR99

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Design Tools

    • Part Number

      Transient voltage suppressor smart selection tool

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS11559
      Secondary protection for VDSL2 and G.FAST lines
      3.0
      605.91 KB
      PDF
      DS11559

      Secondary protection for VDSL2 and G.FAST lines

    • Description Version Size Action
      AN5367
      SIMetrix / SIMPLIS: PSpice model import
      1.0
      948.16 KB
      PDF
      AN5367

      SIMetrix / SIMPLIS: PSpice model import

    • Description Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      6.0
      444.57 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

Publications and Collaterals

    • Description Version Size Action
      ST Protection Finder - The new app for Android and iOS 1.0
      1.52 MB
      PDF

      ST Protection Finder - The new app for Android and iOS

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
DSL05-016SC6
Active
SOT23-6L Industrial Ecopack2

DSL05-016SC6

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback