Product overview
Description
The DVIULC6-4SC6Y is a monolithic, application specific discrete device dedicated to ESD protection of high speed interfaces, such as DVI, HDMI, IDB 1394 bus, USB2.0, Ethernet links and video lines. Its ultralow line capacitance secures a high level of signal integrity without compromise in protecting sensitive chips against the most stringently characterized ESD strikes.-
All features
- 4-line ESD protection (IEC 61000-4-2)
- Protects VBUSwhen applicable
- Ultralow capacitance: 0.6 pF at F = 825 MHz
- Fast response time compared with varistors
- RoHS compliant
- AEC-Q101 qualified
- Benefits
- ESD protection of VBUS
- Optimized rise and fall times for maximum data integrity
- Consistent D+ / D- signal balance:
- Optimum capacitance matching tolerance for ultralow intra pair skew: I/O to ground = 0.015 pF, I/O to I/O = 0.007 pF
- Matching high bit rate DVI, HDMI, and IDB 1394 bus requirements
- Low PCB space occupation: 9 mm2
- Higher reliability offered by monolithic integration
- Complies with these standards
- ISO 10605 (C = 330 pF, R = 330 Ω)
- 18 kV (air discharge)
- 18 kV (contact discharge)
- ISO 10605 (C = 150 pF, R = 330 Ω)
- 18 kV (air discharge)
- 18 kV (contact discharge)
- MIL STD883G-Method 3015-7
- ISO 7637-2
- Pulse 3a: VS= -150 V
- Pulse 3b: VS= 100 V
- ISO 10605 (C = 330 pF, R = 330 Ω)
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 | 06 Aug 2019 | |||
17 Mar 2021 | 17 Mar 2021 | |||
09 Jul 2019 | 09 Jul 2019 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 | 25 Aug 2020 |
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
|
Flyers (3)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2021 | 25 Mar 2021 | |||
17 Mar 2021 | 17 Mar 2021 | |||
09 Apr 2021 | 09 Apr 2021 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2021 | 25 Mar 2021 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 20 May 2020 | 20 May 2020 | ||
ZIP | 20 May 2020 | 20 May 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
DVIULC6-4SC6Y | Active | SOT23-6L | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
DVIULC6-4SC6Y | 4 distributors | Free Sample Buy Direct | Active | EAR99 | NEC | Tape And Reel | SOT23-6L | -40 | 150 | 6 | MALAYSIA | 0.186 / 100 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors