Product overview
Description
These ESDA041 devices are unidirectional single and dual line TVS protection devices designed to protect battery monitoring system (BMS) and other circuits around batteries against ESD transients and hot plug-in overshoots. The dual TVS version in SOT323 provides space saving and cost effectiveness.These devices are packaged in SOD323 and in SOT323-3L.
-
All features
- AEC-Q101 qualified
- Low leakage current: 50 nA max. at 3.6 V
- Low clamping during hot plug surges
- Unidirectional devices
- Protection of 2 battery cells in 1 package
- ECOPACK2 compliant component
- ISO 10605 / IEC 61000-4-2: C = 150 pF, R = 330 Ω, exceeds level 4
- ±30 kV (air discharge)
- ±30 kV (contact discharge)
- ISO 10605: C = 330 pF, R = 330 Ω, exceeds level 4
- ±30 kV (air discharge)
- ±30 kV (contact discharge)
- IEC 61000-4-4
- ISO 7637-3
- Fast transient pulse a: Vs = -150 V
- Fast transient pulse b: Vs = +150 V
- Slow transient negative pulse: Vs = -85 V
- Slow transient positive pulse: Vs = +85 V
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Dec 2019 |
05 Dec 2019
|
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
17 Mar 2021 |
17 Mar 2021
|
|||
09 Jul 2019 |
09 Jul 2019
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2021 |
25 Mar 2021
|
|||
09 Apr 2021 |
09 Apr 2021
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2021 |
25 Mar 2021
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
SPICE models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 10 Dec 2019 |
10 Dec 2019
|
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 20 May 2020 |
20 May 2020
|
||
ZIP | 15 Jun 2020 |
15 Jun 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDA041-1JY |
Active
|
SOD323 | Automotive | Ecopack2 |
|
ESDA041-1JY
Package:
SOD323Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ESDA041-1JY | 5 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SOD323 | - | - | 6.2 | CHINA | 0.043 / 100 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors