ESDA051-1JY

Active

Automotive single line 5V TVS in SOD323

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This ESDA051-1JY is unidirectional single TVS protection devices designed to protect sensitive equipement against ESD transients and EOS surges. This device is packaged in SOD323.
  • All features

    • AEC-Q101 qualified
    • Unidirectional devices
    • ECOPACK2 compliant component
    • ISO 10605 / IEC 61000-4-2: C = 150 pF, R = 330 Ω, exceeds level 4
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)
    • ISO 10605: C = 330 pF, R = 330 Ω, exceeds level 4
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)
    • IEC 61000-4-4
    • ISO 7637-3
      • Fast transient pulse a: Vs = -150 V
      • Fast transient pulse b: Vs = +150 V
      • Slow transient negative pulse: Vs = -85 V
      • Slow transient positive pulse: Vs = +85 V

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA051-1JY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDA051-1JY
Active
SOD323 Automotive Ecopack2

ESDA051-1JY

Package:

SOD323

Material Declaration**:

Marketing Status

Active

Package

SOD323

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDA051-1JY Available at 4 distributors

Distributor availability ofESDA051-1JY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 16355 1 Order Now
RS COMPONENTS EUROPE 21000 1 Order Now
AVNET AMERICA 21000 0 Order Now
Farnell Element14 EUROPE 25 1 Order Now

Distributor reported inventory date: 2021-08-02

Distributor Name

DIGIKEY

Stock

16355

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

21000

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

21000

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

25

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-02

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel SOD323 - - 6.2 0.046 / 100
MORE INFO

Unit Price (US$):

0.046

Country of Origin:

CHINA

ESDA051-1JY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.046 / 100

Distributor availability ofESDA051-1JY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 16355 1 Order Now
RS COMPONENTS EUROPE 21000 1 Order Now
AVNET AMERICA 21000 0 Order Now
Farnell Element14 EUROPE 25 1 Order Now

Distributor reported inventory date: 2021-08-02

Distributor Name

DIGIKEY

Stock

16355

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

21000

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

21000

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

25

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-02

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOD323

Operating Temperature (°C)

(min)

-

(max)

-

Breakdown Voltage (V) (min)

6.2

Budgetary Price (US$)* / Qty

0.046 / 100

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors