ESDA14V2-4BF2

Obsolete

QUAD BIDIRECTIONAL TRANSIL ARRAY FOR ESD PROTECTION

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ESDA14V2-4BF2 is a monolithic array designed to protect up to 4 lines (bidirectional) against ESD transients. This device is particularly adapted to the protection of symmetrical signals.
The device is ideal for situations where board space saving is requested.
  • All features

    • 4 Bidirectional Transil functions
    • Stand off voltage: 12 V Min.
    • ESD Protection: IEC61000-4-2 level 4
    • 50 W Peak pulse power (8/20 µs)
    • Low leakage current < 1 µA

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA14V2-4BF2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models