-
The ESDA14V2-4BF3 is a monolithic array designed to protect up to 4 lines bidirectionally against ESD transients. The device is ideal for situations where board space saving is required.
This device is particularly adapted to the protection of symmetrical signals.
Key Features
- Complies with the following standards:
IEC 61000-4-2 15 kV (air discharge) 8 kV (contact discharge) MIL STD 883G-Method 3015-7: class3 25 kV (human body model) - Benefits
High ESD protection level High integration Suitable for high density boards - 4 bidirectional Transil functions
- Stand-off voltage: 12 V min.
- ESD Protection: IEC 61000-4-2 level 4
- 50 W Peak pulse power (8/20 μs)
- Low leakage current < 0.5 μA
- Complies with the following standards:
Featured Videos
This video is presenting ESD protections and Integrated Passives around the MCU
In this video, we explain why it is important to protect against electrostatic discharges. We give a quick demonstration to show exactly what happens when you shoot at a microcontroller with an ESD gun!
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
24 Mar 2020 |
24 Mar 2020
|
|||
09 Jul 2019 |
09 Jul 2019
|
Technical Notes & Articles (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2013 |
15 Feb 2013
|
|||
12 Dec 2014 |
12 Dec 2014
|
|||
25 Aug 2020 |
25 Aug 2020
|
Presentations (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 May 2015 |
18 May 2015
|
|||
18 May 2015 |
18 May 2015
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Sep 2020 |
07 Sep 2020
|
|||
02 Mar 2020 |
02 Mar 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jun 2020 |
29 Jun 2020
|
EDA Symbols, Footprints and 3D Models
All resources
HW Model, CAD Libraries & SVD (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 13 Mar 2020 |
13 Mar 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDA14V2-4BF3 |
Active
|
CSP P 0.4 mm | Industrial | Ecopack2 |
|
ESDA14V2-4BF3
Package:
CSP P 0.4 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ESDA14V2-4BF3 | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | CSP P 0.4 mm | - | - | 14.2 | FRANCE | 0.077 / 100 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors