ESDA17P100-1U2M

Active

High-power transient voltage supressor (TVS)

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ESDA17P100-1U2M is a unidirectional single line TVS diode designed to protect the power line against EOS and ESD transients. The device is ideal for applications where high power TVS and board space saving is required.
  • All features

    • Low clamping voltage
    • Peak pulse power: 4800 W (8/20 µs)
    • Stand-off voltage 15 V
    • Unidirectional diode
    • Low leakage current: 0.2 µA at 25 °C
    • Complies with IEC 61000-4-2 level 4
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA17P100-1U2M

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number RoHS Compliance Grade EStore Price At Frequency Range Automotive Grade Material Declaration**
ESDA17P100-1U2M
Ecopack2
.50 - _

ESDA17P100-1U2M

Package:

.50

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

EStore Price

.50

At Frequency Range

-

Automotive Grade

_

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
ESDA17P100-1U2M No availability of distributors reported, please contact our sales office Buy Direct
Active
EAR99 NEC Tape And Reel QFN-6L - - 15 0.125 / 500
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.125

Country of Origin:

CHINA

ESDA17P100-1U2M

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.125 / 500

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

QFN-6L

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

15

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.125 / 500

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors