-
The ESDA22P150-1U3M is a unidirectional single line TVS diode designed to protect the power line against EOS & ESD transients.
The device is ideal for applications where high power TVS and board space saving is required.
Key Features
- Low clamping voltage
- Peak pulse power:
- 4500 W (8/20µs)
- Stand off voltage 20 V
- Unidirectional diode
- Low leakage current:
- 0.25 µA at 25°C
- Complies with the following standards: IEC 61000-4-2 level 4
- ± 30 kV (air discharge)
- ± 30 kV (contact discharge)
Featured Videos
This video is presenting ESD protections and Integrated Passives around the MCU
Introduction to surges – EOS and ESD – definition, standards, effects and root cause
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 May 2018 |
30 May 2018
|
Application Notes (2)
Resource title | Latest update | |||
---|---|---|---|---|
22 May 2020 |
22 May 2020
|
|||
09 Jul 2019 |
09 Jul 2019
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
|||
02 Oct 2020 |
02 Oct 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | RoHS Compliance Grade | EStore Price | At Frequency Range | Automotive Grade | Material Declaration** |
---|---|---|---|---|---|
ESDA22P150-1U3M |
Ecopack2
|
.42 | - | _ |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | VRM (V) (nom) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
ESDA22P150-1U3M | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | QFN-3L | - | - | 20 | Uni-Directional | CHINA | 0.12 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors