Product overview
Description
The ESDA25P35-1U1M is an unidirectional single line TVS diode designed to protect the power line against EOS and ESD transients. The device is ideal for applications where high power TVS and board space saving are required.-
All features
- Low clamping voltage
- Typical peak pulse power: 1400 W (8/20 µs)
- Stand-off voltage 22 V
- Unidirectional diode
- Low leakage current: 0.2 µA at 25 °C
- Complies with IEC 61000-4-2 level 4
- ±30 kV (air discharge)
- ±30 kV (contact discharge)
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Jul 2017 |
20 Jul 2017
|
Application Notes (2)
Resource title | Latest update | |||
---|---|---|---|---|
22 May 2020 |
22 May 2020
|
|||
09 Jul 2019 |
09 Jul 2019
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Application Notes for related Tools & Software (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Nov 2020 |
30 Nov 2020
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
|||
02 Oct 2020 |
02 Oct 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Model, CAD Libraries & SVD (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 May 2020 |
28 May 2020
|
||
ZIP | 17 Mar 2020 |
17 Mar 2020
|
Quality and Reliability
Part Number | RoHS Compliance Grade | EStore Price | At Frequency Range | Automotive Grade | Material Declaration** |
---|---|---|---|---|---|
ESDA25P35-1U1M |
Ecopack2
|
.44 | - | _ |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | VRM (V) (max) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
ESDA25P35-1U1M | 5 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | QFN-2L | - | - | 22 | Uni-Directional | CHINA | 0.072 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors