ESDA37WY

Active

Automotive dual Transil™ array for ESD protection

Download datasheet Order Direct
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This device is a diode array designed to protect 1 line or 2 lines against ESD transients.

    The device is ideal for applications where both reduced line capacitance and board space saving are required.
    It can also be used as a bidirectional suppressor by connecting only pin 1 and 2.

    Key Features

    • AEC-Q101 qualified
    • Dual unidirectional Transil functions
    • Low leakage current (IR max. < 1 µA at VBR)
    • 300 W peak pulse power (8/20 µs)

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA37WY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDA37WY
Active
SOT323 Automotive Ecopack2

ESDA37WY

Package:

SOT323

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDA37WY Available at 1 distributors

Distributor availability ofESDA37WY

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 110 1 Order Now

Distributor reported inventory date: 2021-01-23

Distributor Name

Farnell Element14

Stock

110

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-23

Buy Direct
Active
EAR99 NEC Tape And Reel SOT323 -40 150 37 0.064 / 1k
MORE INFO

Unit Price (US$):

0.064

Country of Origin:

CHINA

ESDA37WY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.064 / 1k

Distributor availability ofESDA37WY

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 110 1 Order Now

Distributor reported inventory date: 2021-01-23

Distributor Name

Farnell Element14

Stock

110

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-23

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT323

Operating Temperature (°C)

(min)

-40

(max)

150

Breakdown Voltage (V) (min)

37

Budgetary Price (US$)* / Qty

0.064 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors