Product overview
Description
The ESDAxxSCxY devices are monolithic voltage suppressors designed to protect components which are connected to data and transmission lines against ESD. They clamp the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative transient.-
All features
- 4 unidirectional Transil functions
- 400 W peak pulse power (8/20 μs)
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Oct 2015 | 06 Oct 2015 |
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 | 06 Aug 2019 | |||
16 Apr 2021 | 16 Apr 2021 | |||
09 Jul 2019 | 09 Jul 2019 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 | 25 Aug 2020 |
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 | |||
09 Apr 2021 | 09 Apr 2021 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 20 May 2020 | 20 May 2020 | ||
ZIP | 10 Apr 2020 | 10 Apr 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDA5V3SC6Y | Active | SOT23-6L | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ESDA5V3SC6Y | 2 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | SOT23-6L | - | - | 5.3 | MALAYSIA | 0.1 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors