Product overview
Description
The ESDA6V1-5SC6Y is a monolithic voltage suppressor designed to protect components which are connected to data and transmission lines against ESD. It clamps the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative transient.-
All features
- AEC-Q101 qualified
- 5 unidirectional TVS functions
- UL 94, V0
- J-STD-020 MSL level 1
- Benefit:
- Suitable for high density boards
- Complies with the standard ISO 10605 / IEC 61000-4-2: C = 150 pF, R = 330 Ω
- ±30 kV (air discharge)
- ±18 kV (contact discharge)
- Complies with the standard ISO 10605: C = 330 pF, R = 330 Ω
- ±20 kV (air discharge)
- ±13 kV (contact discharge)
- Complies with the standard ISO 7637-3
- Pulse 3a: VS = -150 V
- Pulse 3b: VS = +100 V
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Jan 2019 |
10 Jan 2019
|
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
04 Jan 2021 |
04 Jan 2021
|
|||
09 Jul 2019 |
09 Jul 2019
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Nov 2019 |
07 Nov 2019
|
|||
02 Mar 2020 |
02 Mar 2020
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Model, CAD Libraries & SVD (3)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 06 Jul 2020 |
06 Jul 2020
|
||
ZIP | 28 May 2020 |
28 May 2020
|
||
ZIP | 16 Mar 2020 |
16 Mar 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDA6V1-5SC6Y |
Active
|
SOT23-6L | Automotive | Ecopack2 |
|
ESDA6V1-5SC6Y
Package:
SOT23-6LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ESDA6V1-5SC6Y | 3 distributors |
Active
|
EAR99 | NEC | Tape And Reel | SOT23-6L | -40 | 150 | 6.1 | MALAYSIA | 0.078 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.078 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors