ESDA6V1BC6

Active
Education

QUAD BIDIRECTIONAL TRANSIL SUPPRESSOR FOR ESD PROTECTION

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ESDA6V1BC6 is a monolithic array designed to protect up to 4 lines in a bidirectional way against ESD transients. The device is ideal for situations where board space is at a premium.
  • All features

    • 4 Bidirectional Transil functions
    • Stand off voltage range: ± 5 V
    • ESD Protection for data, Signal and VCC Bus
    • Peak pulse power (8/20µs); 80W
    • Low leakage current < 1µA

Recommended for you

Related Applications

Industrial

Personal Electronics

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA6V1BC6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDA6V1BC6
Active
SOT23-6L Industrial Ecopack2

ESDA6V1BC6

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDA6V1BC6 Available at 7 distributors

Distributor availability ofESDA6V1BC6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 25509 1 Order Now
RS COMPONENTS EUROPE 3580 10 Order Now
AVNET AMERICA 42000 0 Order Now
FUTURE WORLDWIDE 16150 1 Order Now
Newark Element14 AMERICA 8055 0 Order Now
MOUSER WORLDWIDE 14280 1 Order Now
Farnell Element14 EUROPE 15116 1 Order Now

Distributor reported inventory date: 2021-04-13

Distributor Name

DIGIKEY

Stock

25509

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

3580

Min.Order

10

Region

EUROPE Order Now

AVNET

Stock

42000

Min.Order

0

Region

AMERICA Order Now

FUTURE

Stock

16150

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

8055

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

14280

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

15116

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-13

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel SOT23-6L - - 6.1 0.087 / 100
MORE INFO

Unit Price (US$):

0.087

Country of Origin:

CHINA

ESDA6V1BC6

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.087 / 100

Distributor availability ofESDA6V1BC6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 25509 1 Order Now
RS COMPONENTS EUROPE 3580 10 Order Now
AVNET AMERICA 42000 0 Order Now
FUTURE WORLDWIDE 16150 1 Order Now
Newark Element14 AMERICA 8055 0 Order Now
MOUSER WORLDWIDE 14280 1 Order Now
Farnell Element14 EUROPE 15116 1 Order Now

Distributor reported inventory date: 2021-04-13

Distributor Name

DIGIKEY

Stock

25509

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

3580

Min.Order

10

Region

EUROPE Order Now

AVNET

Stock

42000

Min.Order

0

Region

AMERICA Order Now

FUTURE

Stock

16150

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

8055

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

14280

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

15116

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-13

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT23-6L

Operating Temperature (°C)

(min)

-

(max)

-

Breakdown Voltage (V) (min)

6.1

Budgetary Price (US$)* / Qty

0.087 / 100

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors