ESDA6V1SC6

Active

Quad Transil™ array for ESD protection

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ESDAxxSC5 and ESDAxxSC6 are monolithic voltage suppressors designed to protect components which are connected to data and transmission lines against ESD. They clamp the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative transient.
  • All features

    • 4 unidirectional ESD protection
    • 400 W peak pulse power (8/20 μs)
    • Benefits
      • High ESD protection level: up to 30 kV
      • High integration
      • Suitable for high density boards
    • Complies with the following standards
      • IEC 61000-4-2 level exceed level 4:
      • 30 kV (air discharge)
      • 30 kV (contact discharge)
    • MIL STD 883E- Method 3015-7: class3B
      • human body model

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA6V1SC6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDA6V1SC6
Active
SOT23-6L Industrial Ecopack2

ESDA6V1SC6

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDA6V1SC6 Available at 6 distributors

Distributor availability ofESDA6V1SC6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 11386 1 Order Now
RS COMPONENTS EUROPE 3179 10 Order Now
FUTURE WORLDWIDE 189000 3000 Order Now
Newark Element14 AMERICA 3304 0 Order Now
Farnell Element14 EUROPE 6364 1 Order Now
ANGLIA Live EUROPE 17950 10 Order Now

Distributor reported inventory date: 2021-08-04

Distributor Name

DIGIKEY

Stock

11386

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

3179

Min.Order

10

Region

EUROPE Order Now

FUTURE

Stock

189000

Min.Order

3000

Region

WORLDWIDE Order Now

Newark Element14

Stock

3304

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

6364

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

17950

Min.Order

10

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-04

Buy Direct
Active
EAR99 NEC Tape And Reel SOT23-6L -55 150 6.1 0.076 / 1k
MORE INFO

Unit Price (US$):

0.076

Country of Origin:

CHINA

ESDA6V1SC6

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.076 / 1k

Distributor availability ofESDA6V1SC6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 11386 1 Order Now
RS COMPONENTS EUROPE 3179 10 Order Now
FUTURE WORLDWIDE 189000 3000 Order Now
Newark Element14 AMERICA 3304 0 Order Now
Farnell Element14 EUROPE 6364 1 Order Now
ANGLIA Live EUROPE 17950 10 Order Now

Distributor reported inventory date: 2021-08-04

Distributor Name

DIGIKEY

Stock

11386

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

3179

Min.Order

10

Region

EUROPE Order Now

FUTURE

Stock

189000

Min.Order

3000

Region

WORLDWIDE Order Now

Newark Element14

Stock

3304

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

6364

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

17950

Min.Order

10

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-04

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT23-6L

Operating Temperature (°C)

(min)

-55

(max)

150

Breakdown Voltage (V) (min)

6.1

Budgetary Price (US$)* / Qty

0.076 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors