ESDA7P120-1U1M

Active
Education

High-power transient voltage supressor (TVS)

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ESDA7P120-1U1M is a unidirectional single line TVS diode designed to protect the power line against EOS and ESD transients. The device is ideal for applications where high power TVS and board space saving is required.
  • All features

    • Low clamping voltage
    • Peak pulse power: 1400 W (8/20 µs)
    • Stand-off voltage 5.5 V
    • Unidirectional diode
    • Low leakage current: 1.5 µA at 25 °C
    • Complies with IEC 61000-4-2 level 4
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA7P120-1U1M

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number RoHS Compliance Grade EStore Price At Frequency Range Automotive Grade Material Declaration**
ESDA7P120-1U1M
Ecopack2
.36 - _

ESDA7P120-1U1M

Package:

.36

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

EStore Price

.36

At Frequency Range

-

Automotive Grade

_

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
ESDA7P120-1U1M Available at 5 distributors

Distributor availability ofESDA7P120-1U1M

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5660 1 Buy from Distributor
RS COMPONENTS EUROPE 6800 1 Buy from Distributor
AVNET AMERICA 24000 0 Buy from Distributor
MOUSER WORLDWIDE 30798 1 Buy from Distributor
Farnell Element14 EUROPE 6943 1 Buy from Distributor

Distributor reported inventory date: 2021-10-19

Distributor Name

DIGIKEY

Stock

5660

Min.Order

1

Region

WORLDWIDE Buy from Distributor

RS COMPONENTS

Stock

6800

Min.Order

1

AVNET

Stock

24000

Min.Order

0

Region

AMERICA Buy from Distributor

MOUSER

Stock

30798

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

6943

Min.Order

1

Distributor reported inventory date: 2021-10-19

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel QFN-2L - - 5.5 0.1 / 1k
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.1

Country of Origin:

CHINA

ESDA7P120-1U1M

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.1 / 1k

Distributor availability ofESDA7P120-1U1M

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5660 1 Buy from Distributor
RS COMPONENTS EUROPE 6800 1 Buy from Distributor
AVNET AMERICA 24000 0 Buy from Distributor
MOUSER WORLDWIDE 30798 1 Buy from Distributor
Farnell Element14 EUROPE 6943 1 Buy from Distributor

Distributor reported inventory date: 2021-10-19

Distributor Name

DIGIKEY

Stock

5660

Min.Order

1

Region

WORLDWIDE Buy from Distributor

RS COMPONENTS

Stock

6800

Min.Order

1

AVNET

Stock

24000

Min.Order

0

Region

AMERICA Buy from Distributor

MOUSER

Stock

30798

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

6943

Min.Order

1

Distributor reported inventory date: 2021-10-19

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

QFN-2L

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

5.5

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.1 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors