ESDA8V2-1MX2

Obsolete

EOS and ESD Transil" protection for charger and battery port

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The ESDA8V2-1MX2 is a unidirectional single line Transil diode designed specifically for the protection of integrated circuits in portable equipment and miniaturized electonic devices subject to EOS and ESD transient overvoltages.

    Key Features

    • RoHS compliant
    • Very small PCB area (1.45 mm2)
    • Complies with the following standards:IEC 61000-4-2 level 4±15 kV (air discharge)±8 kV (contact discharge)MIL STD 883G - Method 3015-7: class 3BHBM (human body model): ≥8kV
    • Breakdown voltage VBR = 8.2 V
    • High peak power dissipation: 500 W (8/20 μs waveform)
    • Unidirectional device
    • Low leakage current (< 0.5 μA @ 5 V)
    • BenefitsHigh EOS and ESD protection levelHigh integrationSuitable for high density boardsTiny package
    • ESD protection level better than IEC 61000-4-2, level 4: 30 kV contact discharge
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5920
      EOS and ESD Transil™ protection for charger and battery port
      1.1
      247.27 KB
      PDF
      DS5920

      EOS and ESD Transil™ protection for charger and battery port