-
The ESDA9P25-1T2 is a unidirectional single line TVS diode designed to protect the power line or other low speed I/O against ESD and small surge transients.
The device is ideal for applications where high power TVS and board space saving are required.
Key Features
- Low clamping voltage
- Unidirectional diode
- Low leakage current
- SOD882T (0402) package
- ECOPACK2 compliant component
- Exceeds the IEC 61000-4-2 level 4 standard:
- ± 30 kV (air discharge)
- ± 30 kV (contact discharge)
Featured Videos
This video is presenting ESD protections and Integrated Passives around the MCU
Introduction to surges – EOS and ESD – definition, standards, effects and root cause
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Sep 2020 |
18 Sep 2020
|
Application Notes (2)
Resource title | Latest update | |||
---|---|---|---|---|
22 May 2020 |
22 May 2020
|
|||
09 Jul 2019 |
09 Jul 2019
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
|||
02 Oct 2020 |
02 Oct 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | RoHS Compliance Grade | EStore Price | At Frequency Range | Automotive Grade | Material Declaration** |
---|---|---|---|---|---|
ESDA9P25-1T2 |
Ecopack2
|
.44 | - | _ |
|
ESDA9P25-1T2
Package:
.44Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | VRM (V) (nom) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
ESDA9P25-1T2 | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SOD882T | - | - | 7.9 | Uni-Directional | CHINA | 0.066 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors