ESDALC14-1BU2

Active

Low clamping and low capacitance bidirectional single line ESD protection

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ESDALC14-1BU2 is a bidirectional single line TVS diode designed to protect the data line or other I/O ports against ESD transients. The device is ideal for applications where both reduced line capacitance and board space saving are required.
  • All features

    • Low clamping voltage VCL = 18 V
    • Bidirectional device
    • Low leakage current
    • 0201 package
    • Ultra-low PCB area: 0.18 mm2
    • ECOPACK2 compliant
    • Exceeds IEC 61000-4-2 level 4 standard:
      • ±25 kV (air discharge)
      • ±20 kV (contact discharge)

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDALC14-1BU2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDALC14-1BU2
Active
CSPS BUMPLESS COATING Industrial Ecopack2

ESDALC14-1BU2

Package:

CSPS BUMPLESS COATING

Material Declaration**:

Marketing Status

Active

Package

CSPS BUMPLESS COATING

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDALC14-1BU2 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel CSPS BUMPLESS COATING - - 13
MORE INFO

Unit Price (US$):

-

Country of Origin:

FRANCE

ESDALC14-1BU2

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

CSPS BUMPLESS COATING

Operating Temperature (°C)

(min)

-

(max)

-

Breakdown Voltage (V) (min)

13

Budgetary Price (US$)* / Qty

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors