ESDALC5-1BT2Y

Active

Automotive 5 V TVS in 0402

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ESDALC5-1BT2Y is bidirectional single-line TVS diode designed to protect data lines or other I/O ports against ESD transients. This device is ideal for applications where both printed circuit board space and power absorption capability are required.
  • All features

    • Single-line bidirectional protection
    • Breakdown voltage = 5.8 V min.
    • Low capacitance = 26 pF at 0 V
    • Lead-free packages
    • ECOPACK®2 compliant component
    • AEC-Q101 qualified
    • Benefits
      • Low capacitance for optimized data integrity
      • Low leakage current < 60 nA
      • Low PCB space consumption: 0.6 mm2
      • High reliability offered by monolithic integration
    • Complies with the following standards:
      • IEC 61000-4-2 (exceeds level 4)
        • 30 kV (air discharge)
        • 30kV (contact discharge)
      • ISO10605: C = 330 pF, R = 330 Ω
        • 30kV (air discharge)
        • 30kV (contact discharge)
      • ISO 7637-3:
        • Pulse 3a: VS= -150 V
        • Pulse 3b: VS= +100 V

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDALC5-1BT2Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDALC5-1BT2Y
Active
SOD882T Automotive Ecopack2

ESDALC5-1BT2Y

Package:

SOD882T

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOD882T

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDALC5-1BT2Y Available at 1 distributors

Distributor availability ofESDALC5-1BT2Y

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2936 1 Order Now

Distributor reported inventory date: 2021-07-31

Distributor Name

DIGIKEY

Stock

2936

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-07-31

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel SOD882T -55 125 5.8 0.054 / 1k
MORE INFO

Unit Price (US$):

0.054

Country of Origin:

PHILIPPINES

ESDALC5-1BT2Y

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.054 / 1k

Distributor availability ofESDALC5-1BT2Y

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2936 1 Order Now

Distributor reported inventory date: 2021-07-31

Distributor Name

DIGIKEY

Stock

2936

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-07-31

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOD882T

Operating Temperature (°C)

(min)

-55

(max)

125

Breakdown Voltage (V) (min)

5.8

Budgetary Price (US$)* / Qty

0.054 / 1k

Country of Origin

PHILIPPINES

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors