ESDALC6V1-5T6

Obsolete

Low capacitance Transil" arrays for ESD protection

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ESDALC6V1-5T6 is monolithic arrays designed to protect up to 5 lines against ESD transients. The device is ideal for applications where both reduced print circuit board space and high ESD protection level are required.
  • All features

    • 5 unidirectional Transil diodes
    • Breakdown voltage VBR= 6.1 V min.
    • Low diode capacitance: 7 pF typ.
    • Low leakage current < 100 nA
    • Very small PCB area: 1.0 mm2
    • 350 μm pitch micro-package
    • Lead-free and RoHS package
    • Complies with the following standards
      • IEC 61000-4-2:
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • MIL STD 883G- Method 3015-7: class3B:
        • >8 kV (human body model)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDALC6V1-5T6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models