ESDARF01-1BM2

Obsolete

ESD protection for AM and FM antennna

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ESDARF01-1BM2 is a monolithic application specific device dedicated to ESD protection of the AM and FM antenna in cell phones and portable equipment. The device is ideal for applications where both reduced printed circuit board space and power absorption capability are required.
  • All features

    • Single line bidirectional protection
    • Very low capacitance (3 pF typical)
    • Lead-free package
    • Very low capacitance, line to ground, for optimized data integrity
    • Low PCB space consumption: 0.6 mm2max
    • No insertion loss in AM and FM band
    • High reliability offered by monolithic integration
    • Complies with the following standards
      • IEC 61000-4-2:
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • MIL STD 883G- Method 3015-7: class 3B:

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDARF01-1BM2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models