ESDARF02-1BU2

Obsolete

Single line bidirectional ESD protection for high speed interface

Download datasheet
Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • The ESDARF02-1BU2 is a bidirectional single-line TVS diode designed to protect the high-speed data lines or other I/O ports against ESD transients.

    The device is ideal for applications where both extra low line capacitance and board space saving are required.

    Key Features

    • Bidirectional device
    • Extra low diode capacitance: 0.24 pF
    • Low leakage current
    • 0201 SMD package size compatible
    • Ultra small PCB area: 0.18 mm2
    • ECOPACK®2 and RoHS compliant component
    • Complies with the following standards:
      • IEC 61000-4-2 level 4
      • 15 kV (air discharge)
      • 8 kV (contact discharge)
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS10302
      Single-line bidirectional ESD protection for high speed interface
      2.0
      193.14 KB
      PDF
      DS10302

      Single-line bidirectional ESD protection for high speed interface