Product overview
Description
The ESDAULC5-1BF4 is a bidirectional single line TVS diode designed to protect the data line or other I/O ports against ESD transients. The device is ideal for applications where both reduced line capacitance and board space saving are required.-
All features
- Low clamping voltage
- Bidirectional device
- Dynamic resistance Rd = 0.3 Ω typ.
- Low leakage current
- 0201 package size compatible
- Ultra small PCB area: 0.18 mm2
- ECOPACK®2 compliant component
- Complies with the following standards
- IEC 61000-4-2 level 4:
- ±30 kV (air discharge)
- ±30 kV (contact discharge)
- IEC 61000-4-2 level 4:
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 | 06 Aug 2019 | |||
06 Aug 2019 | 06 Aug 2019 | |||
14 Dec 2015 | 14 Dec 2015 | |||
13 Sep 2018 | 13 Sep 2018 |
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 | 09 Dec 2020 | |||
25 Aug 2020 | 25 Aug 2020 |
Presentations (4)
Resource title | Latest update | |||
---|---|---|---|---|
18 Nov 2019 | 18 Nov 2019 | |||
14 Apr 2021 | 14 Apr 2021 | |||
18 Dec 2015 | 18 Dec 2015 | |||
18 May 2015 | 18 May 2015 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 | |||
09 Apr 2021 | 09 Apr 2021 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 02 Apr 2021 | 02 Apr 2021 | ||
ZIP | 17 Mar 2020 | 17 Mar 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDAULC5-1BF4 | Active | ST0201 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
ESDAULC5-1BF4 | 4 distributors | Active | EAR99 | NEC | Tape And Reel | ST0201 | -40 | 150 | 5.8 | Bi-Directional | FRANCE | 0.041 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.041 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors