ESDAVLC12-1BV2

Obsolete

Single-line bidirectional TVS diode for ESD protection

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ESDAVLC12-1BV2 is a bidirectional single line TVS diode designed to protect the data lines or other I/O ports against ESD transients. The device is ideal for applications where both reduced printed circuit board space and high ESD protection levels are required.
  • All features

    • 01005 package size
    • Ultra small PCB area: 0.08 mm²
    • Bidirectional device
    • Low capacitance: 7 pF
    • Minimum breakdown voltage: VBR = 12 V
    • Halogen free and RoHS compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDAVLC12-1BV2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models