ESDAVLC6-1V2

Obsolete

Single line low capacitance Transil™ for ESD protection

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ESDAVLC6-1V2 is a single line unidirectional Transil diode designed specially for the protection of integrated circuits into portable equipment and miniaturized electronics devices subject to ESD transient overvoltage. The device is ideal for applications where both reduced printed circuit board space and high ESD protection level are required.
  • All features

    • Ultra small PCB area = 0.09 mm²
    • Unidirectional device
    • Very low diode capacitance
    • Low leakage current
    • RoHS compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDAVLC6-1V2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models