ESDAVLC6-2BLY

Active

Automotive dual-line Transil, transient voltage suppressor (TVS)

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ESDAVLC6-2BLY is a dual-line Transil specifically designed for the protection of the automotive buses lines against electrostatic discharge (ESD). Thanks to its low capacitance, this product is compliant with all key interfaces in automotive applications.
  • All features

    • AEC-Q101 qualified
    • Dual-line ESD and EOS protection
    • Bidirectional device
    • Max. pulse power: 140 W (8/20 µs)
    • Low clamping factor VCL/VBR
    • Low leakage current
    • ECOPACK®2 compliant
    • Complies with the standard ISO 10605 - C = 150 pF, R = 330 Ω
      • ±13 kV (air discharge)
      • ±13 kV (contact discharge)
    • Complies with the standard ISO 10605 - C = 330 pF, R = 330 Ω
      • ±10 kV (air discharge)
      • ±10 kV (contact discharge)
    • Complies with the standard ISO 10605 - C = 330 pF, R = 2 kΩ
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)
    • Complies with the standard ISO 7637-3
      • Fast transient pulse 3a: Vs = -150 V
      • Fast transient pulse 3b: Vs = +150 V
      • Slow transient pulse 2a: Vs = -85 V
      • Slow transient pulse 2a: Vs = +85 V

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDAVLC6-2BLY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDAVLC6-2BLY
Active
SOT23-3L Automotive Ecopack2

ESDAVLC6-2BLY

Package:

SOT23-3L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-3L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDAVLC6-2BLY Available at 3 distributors

Distributor availability ofESDAVLC6-2BLY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 6991 1 Order Now
MOUSER WORLDWIDE 489 1 Order Now
Farnell Element14 EUROPE 3003 1 Order Now

Distributor reported inventory date: 2021-09-20

Distributor Name

DIGIKEY

Stock

6991

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

489

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

3003

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-09-20

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel SOT23-3L -40 - 7 0.065 / 1k
MORE INFO

Unit Price (US$):

0.065

Country of Origin:

CHINA

ESDAVLC6-2BLY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.065 / 1k

Distributor availability ofESDAVLC6-2BLY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 6991 1 Order Now
MOUSER WORLDWIDE 489 1 Order Now
Farnell Element14 EUROPE 3003 1 Order Now

Distributor reported inventory date: 2021-09-20

Distributor Name

DIGIKEY

Stock

6991

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

489

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

3003

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-09-20

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT23-3L

Operating Temperature (°C)

(min)

-40

(max)

-

Breakdown Voltage (V) (min)

7

Budgetary Price (US$)* / Qty

0.065 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors