ESDAXLC18-1BF4

Active

Ultra Low Capacitance Single Line Bidirectional ESD Protection

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ESDAXLC18-1BF4 is a bidirectional single line TVS diode designed to protect the RF signal lines in near field communication application against ESD transients. The device is ideal for applications where both reduced ultra-low line capacitance and board space saving are required.
  • All features

    • Ultra low clamping voltage
    • Bidirectional device
    • Low leakage current
    • 0201 package
    • Ultra low PCB area: 0.18 mm2
    • ECOPACK®2 compliant component

Recommended for you

Related Applications

Industrial

Personal Electronics

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDAXLC18-1BF4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDAXLC18-1BF4
Active
ST0201 Industrial Ecopack2

ESDAXLC18-1BF4

Package:

ST0201

Material Declaration**:

PDF XML

Marketing Status

Active

Package

ST0201

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDAXLC18-1BF4 Available at 1 distributors

Distributor availability ofESDAXLC18-1BF4

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 28537 1 Order Now

Distributor reported inventory date: 2021-04-13

Distributor Name

MOUSER

Stock

28537

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-04-13

Buy Direct
Active
EAR99 NEC Tape And Reel ST0201 -40 125 19 0.032 / 1k
MORE INFO

Directionality:

Bi-Directional

ESample Export Flag:

-

Country of Origin:

FRANCE

ESDAXLC18-1BF4

Marketing Status

Active

ECCN (US)

EAR99

Distributor availability ofESDAXLC18-1BF4

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 28537 1 Order Now

Distributor reported inventory date: 2021-04-13

Distributor Name

MOUSER

Stock

28537

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-04-13

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

ST0201

Operating Temperature (°C)

(min)

-40

(max)

125

Breakdown Voltage (V) (min)

19

Directionality

Bi-Directional

ESample Export Flag

-

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors